Warning Icon
This product was discontinued on: June 30, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

1933389-1

  • Available in:
  • North America
AMPINNERGY® Triplex Junction Box for 6 Receptacles, Lug mounted, dedicated neutral, gray
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Mates to power connector cable assemblies
  • Junction boxes are available in simplex, duplex, triplex and quadplex styles
  • Mounting options include bracket, snap-in or lug mount
Specifications

Product Classification

Regional Availability North America
Product Type Junction box
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Color Gray
Mounting Lug
Neutral Type Dedicated
Receptacle Slots, quantity 6
Wiring 8-Wire/3 Circuit (3-3-2)

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Product Classification

Regional Availability North America
Product Type Junction box
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Color Gray
Mounting Lug
Neutral Type Dedicated
Receptacle Slots, quantity 6
Wiring 8-Wire/3 Circuit (3-3-2)

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Other Ways to Browse

Browse by Category

Browse by Category