Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-553292-3

Base Product: 553292

  • Available in:
  • North America

Undercarpet Flush Wall Mounting Cover, gray

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Holds transition block used to transition from round cable to undercarpet power cable
  • Power transition block must be ordered separately
  • Transition boxes and covers can be ordered separately or as a kit
  • Transition boxes may be used with communications transition blocks
Specifications

Product Classification

Regional Availability North America
Product Type Wall box cover
Product Series Undercarpet

General Specifications

Color Gray
Mounting Surface mount | Wall mount

Dimensions

Height 117.6 mm | 4.63 in
Width 228.09 mm | 8.98 in

Electrical Specifications

Signal Configuration Data | Power

Environmental Specifications

Safety Standard UL 541A

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Wall box cover
Product Series Undercarpet

General Specifications

Color Gray
Mounting Surface mount | Wall mount

Dimensions

Height 117.6 mm | 4.63 in
Width 228.09 mm | 8.98 in

Electrical Specifications

Signal Configuration Data | Power

Environmental Specifications

Safety Standard UL 541A

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category