Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2111420-1

  • Available in:
  • North America
Undercarpet Surface Mount Floor Cover Kit, no surface mount box
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Used as a surface-mount transition point between UnderCarpet and round cable
  • Ideal for use over existing poke-thru fittings, accommodating ½ or ¾ inch conduit fittings
  • Can be used for UnderCarpet Power or Communications separately but not combined
  • Transition blocks for power and communications not included
Specifications

Product Classification

Regional Availability North America
Product Type Floor fitting adapter
Product Series Undercarpet

General Specifications

Color Black
Mounting Floor

Dimensions

Height 47.73 mm | 1.879 in
Width 355.6 mm | 14 in

Electrical Specifications

Signal Configuration Data | Power

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Floor fitting adapter
Product Series Undercarpet

General Specifications

Color Black
Mounting Floor

Dimensions

Height 47.73 mm | 1.879 in
Width 355.6 mm | 14 in

Electrical Specifications

Signal Configuration Data | Power

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category