Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Powered Fiber Cable, OM3, 2 Fibers, Indoor/Outdoor, 12AWG Conductor, feet
Regional Availability | North America |
Product Type | Hybrid cable, fiber and power |
Ordering Note | Minimum order quanity is 1640 feet |
Cable Type | Stranded indoor/outdoor |
Fiber Short Description | PFC-L12 |
Jacket Color | Black |
Total Fiber Count | 2 |
Height Over Jacket | 4.318 mm | 0.17 in |
Width Over Jacket | 11.43 mm | 0.45 in |
Conductor Gauge | 12 AWG |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
Minimum Bend Radius, unloaded | 45.72 mm | 1.8 in |
Tensile Load, long term, maximum | 133.447 N | 30 lbf |
Tensile Load, short term, maximum | 440.374 N | 99 lbf |
Vertical Rise, maximum | 122.011 m | 400.3 ft |
Fiber Type | OM3, bend insensitive |
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser |
Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | NFPA 130 | UL 1666 | UL 444 |
Jacket UV Resistance | UV stabilized |
Cable weight | 109.975 kg/km | 73.9 lb/kft |
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
Regional Availability | North America |
Product Type | Hybrid cable, fiber and power |
Ordering Note | Minimum order quanity is 1640 feet |
Cable Type | Stranded indoor/outdoor |
Fiber Short Description | PFC-L12 |
Jacket Color | Black |
Total Fiber Count | 2 |
Height Over Jacket | 4.318 mm | 0.17 in |
Width Over Jacket | 11.43 mm | 0.45 in |
Conductor Gauge | 12 AWG |
Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
Minimum Bend Radius, unloaded | 45.72 mm | 1.8 in |
Tensile Load, long term, maximum | 133.447 N | 30 lbf |
Tensile Load, short term, maximum | 440.374 N | 99 lbf |
Vertical Rise, maximum | 122.011 m | 400.3 ft |
Fiber Type | OM3, bend insensitive |
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser |
Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | NFPA 130 | UL 1666 | UL 444 |
Jacket UV Resistance | UV stabilized |
Cable weight | 109.975 kg/km | 73.9 lb/kft |
Click on image to enlarge. |
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |