Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available

2171012-2 | TE640P-BL02

  • Available in:
  • EMEA
  • Latin America
  • Australia/New Zealand
  • Asia
640 Series Copper Cable, category 6A, 4 pair, UTP, CMP rated, 1000 ft reel, blue
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | Latin America | Australia/New Zealand | Asia
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series 640 Series

General Specifications

Product Number 640P
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Pairs, quantity 4
Transmission Standards ANSI/TIA-568-C.2 | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 1000 ft | 304.8 m
Diameter Over Jacket, nominal 0.285 in | 7.239 mm
Conductor Gauge, singles 23 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material Fluoropolymer
Jacket Material Fire retardant PVC

Environmental Specifications

Operating Temperature -20 °C to +75 °C (-4 °F to +167 °F)
Storage Temperature -20 °C to +75 °C (-4 °F to +167 °F)
Environmental Space Plenum
Flame Test Method NEC Article 800 | UL 444
Smoke Test Method CMP

Packaging and Weights

Cable weight 41 lb/kft | 5.668 kg/km
Packaging Type Reel

Cross Section Drawing

Click on image to enlarge.

Product Classification

Regional Availability EMEA | Latin America | Australia/New Zealand | Asia
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series 640 Series

General Specifications

Product Number 640P
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Pairs, quantity 4
Transmission Standards ANSI/TIA-568-C.2 | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 1000 ft | 304.8 m
Diameter Over Jacket, nominal 0.285 in | 7.239 mm
Conductor Gauge, singles 23 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material Fluoropolymer
Jacket Material Fire retardant PVC

Environmental Specifications

Operating Temperature -20 °C to +75 °C (-4 °F to +167 °F)
Storage Temperature -20 °C to +75 °C (-4 °F to +167 °F)
Environmental Space Plenum
Flame Test Method NEC Article 800 | UL 444
Smoke Test Method CMP

Packaging and Weights

Cable weight 41 lb/kft | 5.668 kg/km
Packaging Type Reel
Click on image to enlarge.
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty