Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available

4-1499389-5 | TE640RF-BL02

  • Available in:
  • Asia
  • Latin America
  • North America
640 Series Copper Cable, category 6A, 4 pair, FTP, CMR rated, 1000 ft reel, blue
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series 640 Series

General Specifications

Product Number 640R
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type F/FTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 6.985 mm | 0.275 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 150 V

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum

Packaging and Weights

Cable weight 71.432 kg/km | 48 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series 640 Series

General Specifications

Product Number 640R
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type F/FTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 6.985 mm | 0.275 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 150 V

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum

Packaging and Weights

Cable weight 71.432 kg/km | 48 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance