Warning Icon
This product was discontinued on: December 31, 2017

For other alternatives, please contact us for more information.

1 Replacement products available
  • 760231522 | HD-4U-SP
    High Density 4U Sliding Fiber Splice Panel, to accommodate a maximum of 192 single fusion splices when using the Splice Wallet® or 128 single fusion splices when using the RoloSplice® splice tray organizers

760023200 | 1000G2-4U-MOD-SD

  • Available in:
  • Australia/New Zealand
  • North America
  • EMEA
  • Asia
  • Latin America
SYSTIMAX® G2 4U Sliding Modular Cassette Panel
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | North America | EMEA | Asia | Latin America
Portfolio SYSTIMAX®
Product Type Fiber patch panel

General Specifications

Application Accepts twelve G2 modular cassettes | Accepts twelve InstaPATCH® 360 data modules or 360DP panels | Accepts two Splice Wallets with six trays each
Rack Units 4
Shelf Movement Sliding

Dimensions

Height 177.8 mm | 7 in
Width 482.6 mm | 19 in
Depth 355.6 mm | 14 in

Packaging and Weights

Weight, net 5.443 kg | 12 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Australia/New Zealand | North America | EMEA | Asia | Latin America
Portfolio SYSTIMAX®
Product Type Fiber patch panel

General Specifications

Application Accepts twelve G2 modular cassettes | Accepts twelve InstaPATCH® 360 data modules or 360DP panels | Accepts two Splice Wallets with six trays each
Rack Units 4
Shelf Movement Sliding

Dimensions

Height 177.8 mm | 7 in
Width 482.6 mm | 19 in
Depth 355.6 mm | 14 in

Packaging and Weights

Weight, net 5.443 kg | 12 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse