Warning Icon
This product was discontinued on: December 31, 2017

For other alternatives, please contact us for more information.

1 Replacement products available
  • 760231464 | SD-4U
    Standard Density 4U sliding Panel, accepts (12) LGX/1000 style splice cassettes, modules or panels, providing up to 144 duplex LC ports

760026245 | 1000G2-4U-IP-SD

  • Available in:
  • Latin America
  • North America
  • Asia
  • EMEA
  • Australia/New Zealand
SYSTIMAX® G2 4U Sliding Adapter Panel Panel
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | North America | Asia | EMEA | Australia/New Zealand
Portfolio SYSTIMAX®
Product Type Fiber patch panel

General Specifications

Application Accepts two RoloSplices with four trays each or two Splice Wallets with six trays each | Accepts twelve 1000-type adapter panels or InstaPATCH® Plus DM2 modules
Rack Units 4
Shelf Movement Sliding

Dimensions

Height 177.8 mm | 7 in
Width 482.6 mm | 19 in
Depth 355.6 mm | 14 in

Packaging and Weights

Weight, net 5.443 kg | 12 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Latin America | North America | Asia | EMEA | Australia/New Zealand
Portfolio SYSTIMAX®
Product Type Fiber patch panel

General Specifications

Application Accepts two RoloSplices with four trays each or two Splice Wallets with six trays each | Accepts twelve 1000-type adapter panels or InstaPATCH® Plus DM2 modules
Rack Units 4
Shelf Movement Sliding

Dimensions

Height 177.8 mm | 7 in
Width 482.6 mm | 19 in
Depth 355.6 mm | 14 in

Packaging and Weights

Weight, net 5.443 kg | 12 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse