Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available

4662084/30 | 75N4 BLUE REEL 3K

  • Available in:
  • North America
UltraMedia® 75N4 ETL Verified Category 6 U/UTP Cable, non-plenum, blue jacket, 4 pair count, 3000 ft (914 m) length, reel
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand UltraMedia®

General Specifications

Product Number 75N4
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ISO/IEC 11801 Class E | CENELEC EN 50288-6-1 | ANSI/TIA-568-C.2

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 5.842 mm | 0.23 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 23 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 6.66 ohms/100 m | 2.03 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.4 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 69 %
Operating Frequency, maximum 400 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Enterprise Copper Cable Performance

Frequency IL, typical NEXT, typical ACR, typical PSNEXT, typical PSACR, typical ACRF, typical PSACRF, typical RL, typical
1.00 MHz 1.80 90.30 88.50 88.10 86.30 84.10 82.60 32.00
4.00 MHz 3.60 82.70 79.10 80.40 76.80 72.70 71.40 30.00
8.00 MHz 5.10 78.10 72.90 75.80 70.60 66.90 65.50 34.30
10.00 MHz 5.80 76.50 70.70 74.30 68.50 65.00 63.60 34.90
16.00 MHz 7.30 73.50 66.10 71.30 64.00 61.00 59.50 35.20
20.00 MHz 8.20 72.00 63.80 69.80 61.60 59.00 57.60 35.00
25.00 MHz 9.20 70.30 61.00 68.20 58.90 57.10 55.70 36.10
31.25 MHz 10.30 68.90 58.60 66.80 56.50 55.20 53.80 36.40
62.50 MHz 14.80 63.80 49.00 61.70 46.80 49.00 47.60 34.10
100.00 MHz 19.00 60.50 41.60 58.30 39.30 44.70 43.30 32.40
155.00 MHz 23.90 58.60 34.70 56.30 32.40 41.30 39.80 30.00
200.00 MHz 27.40 55.40 28.00 53.30 26.00 38.50 37.10 29.30
250.00 MHz 30.80 54.00 23.20 51.90 21.00 36.50 35.00 28.30
300.00 MHz 34.00 52.20 18.20 50.20 16.20 34.60 33.10 28.20
350.00 MHz 37.00 50.90 14.00 48.90 12.00 33.00 31.40 28.10
400.00 MHz 39.70 49.90 10.20 47.90 8.20 30.90 29.40 28.60
500.00 MHz 45.20 47.50 2.30 45.50 0.30 26.90 25.20 28.50
550.00 MHz 44.90 50.90 6.00 48.80 3.90 28.70 27.30 33.60
650.00 MHz 49.80 46.40 -2.50 44.20 -5.60 23.30 21.50 25.30

Electrical Performance

Click on image to enlarge.

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Temperature Rating, UL 75 °C | 167 °F
Flame Test Method CMR

Packaging and Weights

Cable weight 3.404 kg/km | 24.62 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand UltraMedia®

General Specifications

Product Number 75N4
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ISO/IEC 11801 Class E | CENELEC EN 50288-6-1 | ANSI/TIA-568-C.2

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 5.842 mm | 0.23 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 23 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 6.66 ohms/100 m | 2.03 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.4 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 69 %
Operating Frequency, maximum 400 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Enterprise Copper Cable Performance

Frequency IL, typical NEXT, typical ACR, typical PSNEXT, typical PSACR, typical ACRF, typical PSACRF, typical RL, typical
1.00 MHz 1.80 90.30 88.50 88.10 86.30 84.10 82.60 32.00
4.00 MHz 3.60 82.70 79.10 80.40 76.80 72.70 71.40 30.00
8.00 MHz 5.10 78.10 72.90 75.80 70.60 66.90 65.50 34.30
10.00 MHz 5.80 76.50 70.70 74.30 68.50 65.00 63.60 34.90
16.00 MHz 7.30 73.50 66.10 71.30 64.00 61.00 59.50 35.20
20.00 MHz 8.20 72.00 63.80 69.80 61.60 59.00 57.60 35.00
25.00 MHz 9.20 70.30 61.00 68.20 58.90 57.10 55.70 36.10
31.25 MHz 10.30 68.90 58.60 66.80 56.50 55.20 53.80 36.40
62.50 MHz 14.80 63.80 49.00 61.70 46.80 49.00 47.60 34.10
100.00 MHz 19.00 60.50 41.60 58.30 39.30 44.70 43.30 32.40
155.00 MHz 23.90 58.60 34.70 56.30 32.40 41.30 39.80 30.00
200.00 MHz 27.40 55.40 28.00 53.30 26.00 38.50 37.10 29.30
250.00 MHz 30.80 54.00 23.20 51.90 21.00 36.50 35.00 28.30
300.00 MHz 34.00 52.20 18.20 50.20 16.20 34.60 33.10 28.20
350.00 MHz 37.00 50.90 14.00 48.90 12.00 33.00 31.40 28.10
400.00 MHz 39.70 49.90 10.20 47.90 8.20 30.90 29.40 28.60
500.00 MHz 45.20 47.50 2.30 45.50 0.30 26.90 25.20 28.50
550.00 MHz 44.90 50.90 6.00 48.80 3.90 28.70 27.30 33.60
650.00 MHz 49.80 46.40 -2.50 44.20 -5.60 23.30 21.50 25.30

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Temperature Rating, UL 75 °C | 167 °F
Flame Test Method CMR

Packaging and Weights

Cable weight 3.404 kg/km | 24.62 lb/kft
Packaging Type Reel
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Warranty