Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available

845100084/30 | 10GNS4 RED REEL 3K

  • Available in:
  • North America
Ultra 10® 10GNS4 ETL Verified Category 6A F/UTP Cable, non-plenum, red jacket, 4 pair count, 3000 ft (914 m) length reel
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Ultra 10®

General Specifications

Product Number 10GNS4
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type F/UTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Drain Wire Type Solid
Jacket Color Red
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D

Dimensions

Cable Length 914.4 m | 3000 ft
Diameter Over Jacket, nominal 7.518 mm | 0.296 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 23 AWG
Drain Wire Gauge 26 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 8 ohms/100 m | 2.438 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 68 %
Operating Frequency, maximum 500 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Enterprise Copper Cable Performance

Frequency IL, typical NEXT, typical ACR, typical PSNEXT, typical PSACR, typical ACRF, typical PSACRF, typical RL, typical
1.00 MHz 1.80 91.30 89.50 89.20 87.40 91.00 88.80 33.50
4.00 MHz 3.50 81.80 78.30 79.80 76.30 81.30 79.40 35.70
8.00 MHz 4.90 76.90 72.00 75.00 70.10 75.30 73.40 36.30
10.00 MHz 5.50 75.20 69.70 73.30 67.80 73.60 71.70 36.80
16.00 MHz 7.00 72.70 65.70 70.50 63.50 69.70 67.70 37.40
20.00 MHz 7.80 70.80 62.90 68.80 60.90 67.60 65.70 37.60
25.00 MHz 8.80 69.30 60.50 67.20 58.50 65.60 63.70 37.30
31.25 MHz 9.80 68.00 58.20 66.00 56.20 63.70 61.80 36.50
62.50 MHz 13.90 62.70 48.70 60.70 46.80 57.70 55.70 33.50
100.00 MHz 17.70 58.60 40.90 56.80 39.10 53.40 51.30 30.40
155.00 MHz 22.20 56.70 34.50 54.30 32.10 49.40 47.50 28.60
200.00 MHz 25.30 53.30 28.00 51.40 26.10 47.70 45.70 27.60
250.00 MHz 28.40 52.40 24.00 50.30 21.90 45.80 43.70 26.50
300.00 MHz 31.20 51.60 20.40 49.50 18.30 43.90 41.80 26.90
350.00 MHz 33.80 50.80 17.00 48.70 14.90 42.20 40.10 27.00
400.00 MHz 36.30 50.50 14.20 48.30 12.00 41.00 38.90 26.70
500.00 MHz 40.90 47.30 6.40 45.20 4.30 38.30 36.00 26.90

Electrical Performance

Click on image to enlarge.

Material Specifications

Conductor Material Bare copper
Drain Wire Material Tinned copper
Insulation Material Polyolefin
Jacket Material PVC
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flame Test Method CMR

Packaging and Weights

Cable weight 57.518 kg/km | 38.65 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Ultra 10®

General Specifications

Product Number 10GNS4
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type F/UTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Drain Wire Type Solid
Jacket Color Red
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D

Dimensions

Cable Length 914.4 m | 3000 ft
Diameter Over Jacket, nominal 7.518 mm | 0.296 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 23 AWG
Drain Wire Gauge 26 AWG

Electrical Specifications

dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 8 ohms/100 m | 2.438 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 68 %
Operating Frequency, maximum 500 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Enterprise Copper Cable Performance

Frequency IL, typical NEXT, typical ACR, typical PSNEXT, typical PSACR, typical ACRF, typical PSACRF, typical RL, typical
1.00 MHz 1.80 91.30 89.50 89.20 87.40 91.00 88.80 33.50
4.00 MHz 3.50 81.80 78.30 79.80 76.30 81.30 79.40 35.70
8.00 MHz 4.90 76.90 72.00 75.00 70.10 75.30 73.40 36.30
10.00 MHz 5.50 75.20 69.70 73.30 67.80 73.60 71.70 36.80
16.00 MHz 7.00 72.70 65.70 70.50 63.50 69.70 67.70 37.40
20.00 MHz 7.80 70.80 62.90 68.80 60.90 67.60 65.70 37.60
25.00 MHz 8.80 69.30 60.50 67.20 58.50 65.60 63.70 37.30
31.25 MHz 9.80 68.00 58.20 66.00 56.20 63.70 61.80 36.50
62.50 MHz 13.90 62.70 48.70 60.70 46.80 57.70 55.70 33.50
100.00 MHz 17.70 58.60 40.90 56.80 39.10 53.40 51.30 30.40
155.00 MHz 22.20 56.70 34.50 54.30 32.10 49.40 47.50 28.60
200.00 MHz 25.30 53.30 28.00 51.40 26.10 47.70 45.70 27.60
250.00 MHz 28.40 52.40 24.00 50.30 21.90 45.80 43.70 26.50
300.00 MHz 31.20 51.60 20.40 49.50 18.30 43.90 41.80 26.90
350.00 MHz 33.80 50.80 17.00 48.70 14.90 42.20 40.10 27.00
400.00 MHz 36.30 50.50 14.20 48.30 12.00 41.00 38.90 26.70
500.00 MHz 40.90 47.30 6.40 45.20 4.30 38.30 36.00 26.90

Material Specifications

Conductor Material Bare copper
Drain Wire Material Tinned copper
Insulation Material Polyolefin
Jacket Material PVC
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flame Test Method CMR

Packaging and Weights

Cable weight 57.518 kg/km | 38.65 lb/kft
Packaging Type Reel
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse