Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Ultra 10® 10GJCM Category 6A F/UTP Cable, non-plenum, red jacket, 4 pair count, 1000 ft (305 m) length reel
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Twisted pair cable |
Product Brand | Ultra 10® |
Product Number | 10GJCM |
ANSI/TIA Category | 6A |
Cable Component Type | Cordage |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | Red |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D |
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 6.706 mm | 0.264 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 24 AWG |
Drain Wire Gauge | 26 AWG |
Click on image to enlarge. |
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 70 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Separator Material | Polyolefin |
Pulling Tension, maximum | 11.34 kg | 25 lb |
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flame Test Method | CMR |
Cable weight | 43.231 kg/km | 29.05 lb/kft |
Packaging Type | Reel |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Twisted pair cable |
Product Brand | Ultra 10® |
Product Number | 10GJCM |
ANSI/TIA Category | 6A |
Cable Component Type | Cordage |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | Red |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D |
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 6.706 mm | 0.264 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 24 AWG |
Drain Wire Gauge | 26 AWG |
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 70 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Separator Material | Polyolefin |
Pulling Tension, maximum | 11.34 kg | 25 lb |
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flame Test Method | CMR |
Cable weight | 43.231 kg/km | 29.05 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |