Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SVFAM3

HomeConnect® Inline Attenuator, F-m/F-f, 3 dB
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coax attenuator
Product Brand HomeConnect®

General Specifications

Device Type Attenuator
Application Reduces RF signal levels by a specific value

Dimensions

Contact Pin Diameter 0.813 mm | 0.032 in
Contact Pin Diameter Tolerance ±0.002 in

Electrical Specifications

Insertion Loss 3 dB
Return Loss, input, minimum 25 dB
Return Loss, output, minimum 25 dB
Frequency Response ±0.25 dB
Operating Frequency Band 0 – 1800 MHz

Material Specifications

Material Type Brass
Plating Nickel

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 241.3 mm | 9.5 in
Width, packed 241.3 mm | 9.5 in
Length, packed 342.9 mm | 13.5 in
Carton Quantity 2000
Weight, gross 2.54 kg | 5.6 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Coax attenuator
Product Brand HomeConnect®

General Specifications

Device Type Attenuator
Application Reduces RF signal levels by a specific value

Dimensions

Contact Pin Diameter 0.813 mm | 0.032 in
Contact Pin Diameter Tolerance ±0.002 in

Electrical Specifications

Insertion Loss 3 dB
Return Loss, input, minimum 25 dB
Return Loss, output, minimum 25 dB
Frequency Response ±0.25 dB
Operating Frequency Band 0 – 1800 MHz

Material Specifications

Material Type Brass
Plating Nickel

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 241.3 mm | 9.5 in
Width, packed 241.3 mm | 9.5 in
Length, packed 342.9 mm | 13.5 in
Carton Quantity 2000
Weight, gross 2.54 kg | 5.6 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category