Warning Icon
This product was discontinued on: July 31, 2014

For other alternatives, please contact us for more information.

0 Replacement products available

CC-6-CPUSE-N

6 db, Tapper, 698–2700 MHz
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coaxial splitter

General Specifications

Device Type Tapper
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 25 mm | 0.984 in
Width 63 mm | 2.48 in
Length 210 mm | 8.268 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 16.6 dB
Average Power, maximum 200 W
Coupling 6 dB
Coupling Tolerance ±1.2dB
Dissipative Loss at Frequency Band 1.7 dB @ 698–2700 MHz
Impedance 50 ohm
Operating Frequency Band 698 – 2700 MHz
Peak Power, maximum 3 kW
Reflected Power, maximum 200 W
VSWR 1.35

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 43 mm | 1.693 in
Width, packed 76 mm | 2.992 in
Length, packed 258 mm | 10.157 in
Volume 843100 mm³ | 51.449 in³
Weight, gross 0.44 kg | 0.97 lb
Weight, net 0.35 kg | 0.772 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial splitter

General Specifications

Device Type Tapper
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 25 mm | 0.984 in
Width 63 mm | 2.48 in
Length 210 mm | 8.268 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 16.6 dB
Average Power, maximum 200 W
Coupling 6 dB
Coupling Tolerance ±1.2dB
Dissipative Loss at Frequency Band 1.7 dB @ 698–2700 MHz
Impedance 50 ohm
Operating Frequency Band 698 – 2700 MHz
Peak Power, maximum 3 kW
Reflected Power, maximum 200 W
VSWR 1.35

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 43 mm | 1.693 in
Width, packed 76 mm | 2.992 in
Length, packed 258 mm | 10.157 in
Volume 843100 mm³ | 51.449 in³
Weight, gross 0.44 kg | 0.97 lb
Weight, net 0.35 kg | 0.772 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category