Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CSPM11G

HomeConnect® Passive Gateway, 11 port CATV (5-1002 MHz) with MoCA, POE Filter
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Engineered to deliver maximum RF performance within the operating frequency band
  • The raised body allows moisture to drain behind the unit and uses a priority plating for use in harsh environments
  • Includes zinc die cast body with a soldered back plate for superior RF shielding
  • The machined “F” ports -with an innovative four-sided contact- provide excellent retention and electrical performance
Specifications

Product Classification

Product Type Passive gateway
Product Brand HomeConnect®

General Specifications

Device Type Passive gateway
Application Outdoor | Indoor
Mounting Horizontal or All Port Down
Output Port 1 High Output Access (CATV + MoCA) | 1 Low Output Access (CATV + MoCA) | 8 Home (MoCA)

Electrical Specifications

Insertion Loss at Frequency Band, input to any Home output port ≥ 40dB @ 5–1675 MHz
Insertion Loss at Frequency Band, input to high output Access port ≥ 40 dB @ 1125–1675 MHz | ≤ 6.0 dB @ 600–1002 MHz | ≤ 5.0 dB @ 400–600 MHz | ≤ 4.0 dB @ 5–400 MHz
Insertion Loss at Frequency Band, input to low output Access port ≤ 7.7 dB @ 5–400 MHz | ≤ 9.5 dB @ 600–1002 MHz | ≤ 8.5 dB @ 400–600 MHz | ≥ 40 dB @ 1125–1675 MHz
Return Loss at Frequency Band, Access output port ≥ 5 dB @ 1125–1675 MHz | ≥ 18 dB @ 5–1002 MHz
Return Loss at Frequency Band, Home output port ≥ 18 dB @ 1125–1675 MHz
Return Loss at Frequency Band, input, minimum 18 dB @ 5-1002 MHz
Frequency Response ±0.4 dB @ 5–1002 MHz
Impedance 75 ohm
Operating Frequency Band 5 – 1675 MHz
Operating Frequency Band Access Port CATV 5–1002 MHz | MoCA 1125–1675 MHz
Operating Frequency Band Home Port MoCA 1125–1675 MHz
Power Passing No
Shielding Effectiveness, minimum 100 dB
Spurious Signals/2nd Order Harmonics < -80 dBc
Surge Capability Test Method IEEE C62.41-1991-B3 (500 V to 6 kV, 3000 A Combination wave) on Input Port | IEEE C62.41-1991-B3 (500 V to 6 kV, 500 A Ring wave) on all Output Ports

Electrical Specifications, Isolation

Isolation at Frequency Band, access to access output ≥25 dB @ 86–1002 MHz | ≥35 dB @ 11–85 MHz | ≤30 dB @ 1125–1675 MHz | ≥25 dB @ 5–10 MHz
Isolation at Frequency Band, access to home output, minimum ≤31 dB @ 1125–1675 MHz
Isolation at Frequency Band, home to home output, minimum ≤22 dB @ 1125–1675 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Grounding and Bonding Standard UL 467 Ground Clamp Communication

Packaging and Weights

Height, packed 220 mm | 8.661 in
Width, packed 275 mm | 10.827 in
Length, packed 380 mm | 14.961 in
Carton Quantity 50
Weight, gross 20.41 kg | 44.996 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Passive gateway
Product Brand HomeConnect®

General Specifications

Device Type Passive gateway
Application Outdoor | Indoor
Mounting Horizontal or All Port Down
Output Port 1 High Output Access (CATV + MoCA) | 1 Low Output Access (CATV + MoCA) | 8 Home (MoCA)

Electrical Specifications

Insertion Loss at Frequency Band, input to any Home output port ≥ 40dB @ 5–1675 MHz
Insertion Loss at Frequency Band, input to high output Access port ≥ 40 dB @ 1125–1675 MHz | ≤ 6.0 dB @ 600–1002 MHz | ≤ 5.0 dB @ 400–600 MHz | ≤ 4.0 dB @ 5–400 MHz
Insertion Loss at Frequency Band, input to low output Access port ≤ 7.7 dB @ 5–400 MHz | ≤ 9.5 dB @ 600–1002 MHz | ≤ 8.5 dB @ 400–600 MHz | ≥ 40 dB @ 1125–1675 MHz
Return Loss at Frequency Band, Access output port ≥ 5 dB @ 1125–1675 MHz | ≥ 18 dB @ 5–1002 MHz
Return Loss at Frequency Band, Home output port ≥ 18 dB @ 1125–1675 MHz
Return Loss at Frequency Band, input, minimum 18 dB @ 5-1002 MHz
Frequency Response ±0.4 dB @ 5–1002 MHz
Impedance 75 ohm
Operating Frequency Band 5 – 1675 MHz
Operating Frequency Band Access Port CATV 5–1002 MHz | MoCA 1125–1675 MHz
Operating Frequency Band Home Port MoCA 1125–1675 MHz
Power Passing No
Shielding Effectiveness, minimum 100 dB
Spurious Signals/2nd Order Harmonics < -80 dBc
Surge Capability Test Method IEEE C62.41-1991-B3 (500 V to 6 kV, 3000 A Combination wave) on Input Port | IEEE C62.41-1991-B3 (500 V to 6 kV, 500 A Ring wave) on all Output Ports

Electrical Specifications, Isolation

Isolation at Frequency Band, access to access output ≥25 dB @ 86–1002 MHz | ≥35 dB @ 11–85 MHz | ≤30 dB @ 1125–1675 MHz | ≥25 dB @ 5–10 MHz
Isolation at Frequency Band, access to home output, minimum ≤31 dB @ 1125–1675 MHz
Isolation at Frequency Band, home to home output, minimum ≤22 dB @ 1125–1675 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Grounding and Bonding Standard UL 467 Ground Clamp Communication

Packaging and Weights

Height, packed 220 mm | 8.661 in
Width, packed 275 mm | 10.827 in
Length, packed 380 mm | 14.961 in
Carton Quantity 50
Weight, gross 20.41 kg | 44.996 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category