Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CSV4GD-1.2

HomeConnect® Four-way Splitter, 5–1218 MHz, Dual Mount
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Indoor | Outdoor
Mounting Vertical | Horizontal
Video Ports, quantity 4

Electrical Specifications

Insertion Loss at Frequency Band, typical 7.2 dB @ 5–400 MHz | 8.6 dB @ 400–1218 MHz
Return Loss at Frequency Band, input, minimum 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Return Loss at Frequency Band, output, minimum 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Frequency Response ±0.5 dB @ 5–1218 MHz
Impedance 75 ohm
Operating Frequency Band 5 – 1218 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-100 dBc
Surge Capability Test Method ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 20 dB @ 1002-1218 MHz | 22 dB @ 870–1002 MHz | 22 dB @ 5–10 MHz | 26 dB @ 65–870 MHz | 30 dB @ 10–65 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Grounding and Bonding Standard UL 467 Ground Clamp Communication
Safety Standard SCTE

Packaging and Weights

Height, packed 215 mm | 8.465 in
Width, packed 370 mm | 14.567 in
Length, packed 495 mm | 19.488 in
Carton Quantity 200
Weight, gross 22.68 kg | 50.001 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Indoor | Outdoor
Mounting Vertical | Horizontal
Video Ports, quantity 4

Electrical Specifications

Insertion Loss at Frequency Band, typical 7.2 dB @ 5–400 MHz | 8.6 dB @ 400–1218 MHz
Return Loss at Frequency Band, input, minimum 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Return Loss at Frequency Band, output, minimum 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Frequency Response ±0.5 dB @ 5–1218 MHz
Impedance 75 ohm
Operating Frequency Band 5 – 1218 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-100 dBc
Surge Capability Test Method ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 20 dB @ 1002-1218 MHz | 22 dB @ 870–1002 MHz | 22 dB @ 5–10 MHz | 26 dB @ 65–870 MHz | 30 dB @ 10–65 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Grounding and Bonding Standard UL 467 Ground Clamp Communication
Safety Standard SCTE

Packaging and Weights

Height, packed 215 mm | 8.465 in
Width, packed 370 mm | 14.567 in
Length, packed 495 mm | 19.488 in
Carton Quantity 200
Weight, gross 22.68 kg | 50.001 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category