Warning Icon
This product was discontinued on: July 31, 2014

For other alternatives, please contact us for more information.

2 Replacement products available

S-2-CPUSE-H-D

Two-way Reactive Power Splitter, 698–2700 MHz
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coaxial splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface 7-16 DIN Female
Outer Contact Plating Trimetal

Dimensions

Height 38 mm | 1.496 in
Width 83 mm | 3.268 in
Length 230 mm | 9.055 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 20.8 dB
Average Power, maximum 700 W
Dissipative Loss at Frequency Band 0.1 dB @ 698–2700 MHz
Impedance 50 ohm
Operating Frequency Band 698 – 2700 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 700 W
Reflected Power, maximum 700 W
Split Loss 3 dB
VSWR 1.2

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 57 mm | 2.244 in
Width, packed 100 mm | 3.937 in
Length, packed 285 mm | 11.22 in
Volume 1624500 mm³ | 99.133 in³
Weight, gross 1.06 kg | 2.337 lb
Weight, net 0.97 kg | 2.138 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Coaxial splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface 7-16 DIN Female
Outer Contact Plating Trimetal

Dimensions

Height 38 mm | 1.496 in
Width 83 mm | 3.268 in
Length 230 mm | 9.055 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 20.8 dB
Average Power, maximum 700 W
Dissipative Loss at Frequency Band 0.1 dB @ 698–2700 MHz
Impedance 50 ohm
Operating Frequency Band 698 – 2700 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 700 W
Reflected Power, maximum 700 W
Split Loss 3 dB
VSWR 1.2

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 57 mm | 2.244 in
Width, packed 100 mm | 3.937 in
Length, packed 285 mm | 11.22 in
Volume 1624500 mm³ | 99.133 in³
Weight, gross 1.06 kg | 2.337 lb
Weight, net 0.97 kg | 2.138 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category