Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • SV4GP
    HomeConnect® Four-way Splitter, 5–1002 MHz, AC power pass leg

SV4GPA

HomeConnect® Four-way Splitter, 5–1002 MHz, AC power pass leg, high
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Outdoor | Indoor
Designation, port 1 Non-powered
Designation, port 2 Powered
Mounting Horizontal
Video Ports, quantity 4

Electrical Specifications

Insertion Loss at Frequency Band, port 1, typical 8.1 dB @ 550–1002 MHz | 7.0 dB @ 5–550 MHz
Insertion Loss at Frequency Band, port 2, typical 7.1 dB @ 5–550 MHz | 8.2 dB @ 550–1002 MHz
Return Loss at Frequency Band, input, typical 21 dB @ 50–1002 MHz | 23 dB @ 5–45 MHz
Return Loss at Frequency Band, output, typical 21 dB @ 50–1002 MHz | 23 dB @ 5–45 MHz
Frequency Response ±0.3 dB
Impedance 75 ohm
Operating Frequency Band 5 – 1002 MHz
Power Passing Yes
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-60 dBmV
Surge Capability Test Method Category A3 (6 kV, 200 A, Ring wave) | ANSI/SCTE 81
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, tap to output, typical 35.0 dB @ 15–45 MHz | 30.0 dB @ 5–15 MHz | 35.0 dB @ 50–300 MHz | 30.0 dB @ 300–1002 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard SCTE | CE | EN 60728-4

Packaging and Weights

Height, packed 203.2 mm | 8 in
Width, packed 330.2 mm | 13 in
Length, packed 520.7 mm | 20.5 in
Carton Quantity 300
Weight, gross 20.41 kg | 44.996 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Outdoor | Indoor
Designation, port 1 Non-powered
Designation, port 2 Powered
Mounting Horizontal
Video Ports, quantity 4

Electrical Specifications

Insertion Loss at Frequency Band, port 1, typical 8.1 dB @ 550–1002 MHz | 7.0 dB @ 5–550 MHz
Insertion Loss at Frequency Band, port 2, typical 7.1 dB @ 5–550 MHz | 8.2 dB @ 550–1002 MHz
Return Loss at Frequency Band, input, typical 21 dB @ 50–1002 MHz | 23 dB @ 5–45 MHz
Return Loss at Frequency Band, output, typical 21 dB @ 50–1002 MHz | 23 dB @ 5–45 MHz
Frequency Response ±0.3 dB
Impedance 75 ohm
Operating Frequency Band 5 – 1002 MHz
Power Passing Yes
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-60 dBmV
Surge Capability Test Method Category A3 (6 kV, 200 A, Ring wave) | ANSI/SCTE 81
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, tap to output, typical 35.0 dB @ 15–45 MHz | 30.0 dB @ 5–15 MHz | 35.0 dB @ 50–300 MHz | 30.0 dB @ 300–1002 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard SCTE | CE | EN 60728-4

Packaging and Weights

Height, packed 203.2 mm | 8 in
Width, packed 330.2 mm | 13 in
Length, packed 520.7 mm | 20.5 in
Carton Quantity 300
Weight, gross 20.41 kg | 44.996 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category