Warning Icon
This product was discontinued on: December 1, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

ATTEN-NMNF-1

Inline Attenuator, N-m/N-f, 1 dB
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coax attenuator

General Specifications

Connector Interface N Female | N Male
Outer Contact Plating Trimetal
Plating Nickel

Dimensions

Length 70 mm | 2.756 in
Diameter 16 mm | 0.63 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Input Power, PEP, maximum 250 W
Input Power, RMS, maximum 2 W
Return Loss, minimum 20 dB
Attenuation 1 dB
Attenuation Tolerance ±0.3 dB
Impedance 50 ohm
Operating Frequency Band DC – 3000 MHz

Material Specifications

Dielectric Material PTFE
Material Type Brass
Inner Contact Plating Gold

Environmental Specifications

Operating Temperature -40 °C to +100 °C (-40 °F to +212 °F)

Packaging and Weights

Weight, net 77 g | 0.17 lb

Product Classification

Product Type Coax attenuator

General Specifications

Connector Interface N Female | N Male
Outer Contact Plating Trimetal
Plating Nickel

Dimensions

Length 70 mm | 2.756 in
Diameter 16 mm | 0.63 in

Electrical Specifications

Input Power, PEP, maximum 250 W
Input Power, RMS, maximum 2 W
Return Loss, minimum 20 dB
Attenuation 1 dB
Attenuation Tolerance ±0.3 dB
Impedance 50 ohm
Operating Frequency Band DC – 3000 MHz

Material Specifications

Dielectric Material PTFE
Material Type Brass
Inner Contact Plating Gold

Environmental Specifications

Operating Temperature -40 °C to +100 °C (-40 °F to +212 °F)

Packaging and Weights

Weight, net 77 g | 0.17 lb
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category