Warning Icon
This product was discontinued on: December 1, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

E15V85P15

Triple Duplexer + RX Filter Shelf, 1900 RXAIT
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Duplexer shelf

General Specifications

Application Indoor
BTS Interface 7-16 DIN Female
Color Copper | Black
Rack Type EIA 19 in
Rack Units 1
Rx Interface SMA Female
Rx2 Interface SMA Female

Dimensions

Height 43.7 mm | 1.72 in
Width 482.6 mm | 19 in
Depth 247 mm | 9.724 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum -150 dBm
Tx Interface 7-16 DIN Female
dc Interface SMA Female
License Band PCS

Electrical Specifications, Rx (Uplink)

Bandwidth 60 MHz
Frequency Band 1850 – 1910 MHz
Group Delay Variation at Frequency, maximum 15 ns @ 5.00 MHz
Insertion Loss, maximum 0.95 dB
Insertion Loss, typical 0.45 dB
Return Loss, minimum 18 dB
Total Group Delay, maximum 50 ns
Tx Band Rejection 80 dB

Electrical Specifications 2, Rx (Uplink)

Bandwidth 60 MHz
Frequency Band 1850 – 1910 MHz
Group Delay Variation at Frequency, maximum 15 ns @ 5.00 MHz
Total Group Delay, maximum 50 ns
Tx Band Rejection 40 dB
Insertion Loss, maximum 0.7 dB
Insertion Loss, typical 0.45 dB
Return Loss, minimum 18 dB

Electrical Specifications, Tx (Downlink)

Bandwidth 60 MHz
Frequency Band 1930 – 1990 MHz
Group Delay Variation at Frequency, maximum 15 ns @ 5.00 MHz
Input Power, PEP, maximum 3000 W
Input Power, RMS, maximum 300 W
Rx Band Rejection 60 dB
Total Group Delay, maximum 50 ns
Insertion Loss, maximum 0.65 dB
Insertion Loss, typical 0.35 dB
Return Loss, minimum 18 dB

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +55 °C (-40 °F to +131 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Weight, without mounting hardware 6.8 kg | 14.991 lb

Product Classification

Product Type Duplexer shelf

General Specifications

Application Indoor
BTS Interface 7-16 DIN Female
Color Copper | Black
Rack Type EIA 19 in
Rack Units 1
Rx Interface SMA Female
Rx2 Interface SMA Female

Dimensions

Height 43.7 mm | 1.72 in
Width 482.6 mm | 19 in
Depth 247 mm | 9.724 in

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum -150 dBm
Tx Interface 7-16 DIN Female
dc Interface SMA Female
License Band PCS

Electrical Specifications, Rx (Uplink)

Bandwidth 60 MHz
Frequency Band 1850 – 1910 MHz
Group Delay Variation at Frequency, maximum 15 ns @ 5.00 MHz
Insertion Loss, maximum 0.95 dB
Insertion Loss, typical 0.45 dB
Return Loss, minimum 18 dB
Total Group Delay, maximum 50 ns
Tx Band Rejection 80 dB

Electrical Specifications 2, Rx (Uplink)

Bandwidth 60 MHz
Frequency Band 1850 – 1910 MHz
Group Delay Variation at Frequency, maximum 15 ns @ 5.00 MHz
Total Group Delay, maximum 50 ns
Tx Band Rejection 40 dB
Insertion Loss, maximum 0.7 dB
Insertion Loss, typical 0.45 dB
Return Loss, minimum 18 dB

Electrical Specifications, Tx (Downlink)

Bandwidth 60 MHz
Frequency Band 1930 – 1990 MHz
Group Delay Variation at Frequency, maximum 15 ns @ 5.00 MHz
Input Power, PEP, maximum 3000 W
Input Power, RMS, maximum 300 W
Rx Band Rejection 60 dB
Total Group Delay, maximum 50 ns
Insertion Loss, maximum 0.65 dB
Insertion Loss, typical 0.35 dB
Return Loss, minimum 18 dB

Environmental Specifications

Operating Temperature -40 °C to +55 °C (-40 °F to +131 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Weight, without mounting hardware 6.8 kg | 14.991 lb
Click on image to enlarge.
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category