Warning Icon
This product was discontinued on: December 1, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

E15V85P16

Dual Duplexer Shelf, 1900 RXAIT
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Duplexer shelf

General Specifications

Application Indoor
Antenna Interface 7-16 DIN Female
BTS Interface 7-16 DIN Female
Color Black | Silver
Rack Type EIA 19 in
Rack Units 1
Rx Interface N Female
Rx2 Interface SMA Female

Dimensions

Height 43.7 mm | 1.72 in
Width 482.6 mm | 19 in
Depth 226 mm | 8.898 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum -150 dBc
dc Interface SMA Female
dc Pass-through Rx
License Band PCS

Electrical Specifications, Rx (Uplink)

Band Rejection at Operating Frequency 30 dB @ 1805–1830 MHz | 60 dB @ 200–1000 MHz | 63 dB @ 1785–1805 MHz | 70 dB @ 1000–1785 MHz | 77 dB @ 1990–2170 MHz
Bandwidth 60 MHz
Frequency Band 1850 – 1910 MHz
Group Delay Variation at Frequency, maximum 50 ns @ 5.00 MHz
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.5 dB
Return Loss, minimum 18 dB
Total Group Delay, maximum 100 ns
Tx Band Rejection 90 dB

Electrical Specifications 2, Rx (Uplink)

Bandwidth 60 MHz
Frequency Band 1850 – 1910 MHz
Group Delay Variation at Frequency, maximum 50 ns @ 5.00 MHz
Total Group Delay, maximum 100 ns
Tx Band Rejection 80 dB
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.5 dB
Return Loss, minimum 18 dB

Electrical Specifications, Tx (Downlink)

Bandwidth 60 MHz
Frequency Band 1930 – 1990 MHz
Group Delay Variation at Frequency, maximum 50 ns @ 5.00 MHz
Input Power, PEP, maximum 3000 W
Input Power, RMS, maximum 300 W
Rx Band Rejection 80 dB
Total Group Delay, maximum 100 ns
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.4 dB
Return Loss, minimum 18 dB

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Weight, without mounting hardware 4.3 kg | 9.48 lb

Product Classification

Product Type Duplexer shelf

General Specifications

Application Indoor
Antenna Interface 7-16 DIN Female
BTS Interface 7-16 DIN Female
Color Black | Silver
Rack Type EIA 19 in
Rack Units 1
Rx Interface N Female
Rx2 Interface SMA Female

Dimensions

Height 43.7 mm | 1.72 in
Width 482.6 mm | 19 in
Depth 226 mm | 8.898 in

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum -150 dBc
dc Interface SMA Female
dc Pass-through Rx
License Band PCS

Electrical Specifications, Rx (Uplink)

Band Rejection at Operating Frequency 30 dB @ 1805–1830 MHz | 60 dB @ 200–1000 MHz | 63 dB @ 1785–1805 MHz | 70 dB @ 1000–1785 MHz | 77 dB @ 1990–2170 MHz
Bandwidth 60 MHz
Frequency Band 1850 – 1910 MHz
Group Delay Variation at Frequency, maximum 50 ns @ 5.00 MHz
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.5 dB
Return Loss, minimum 18 dB
Total Group Delay, maximum 100 ns
Tx Band Rejection 90 dB

Electrical Specifications 2, Rx (Uplink)

Bandwidth 60 MHz
Frequency Band 1850 – 1910 MHz
Group Delay Variation at Frequency, maximum 50 ns @ 5.00 MHz
Total Group Delay, maximum 100 ns
Tx Band Rejection 80 dB
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.5 dB
Return Loss, minimum 18 dB

Electrical Specifications, Tx (Downlink)

Bandwidth 60 MHz
Frequency Band 1930 – 1990 MHz
Group Delay Variation at Frequency, maximum 50 ns @ 5.00 MHz
Input Power, PEP, maximum 3000 W
Input Power, RMS, maximum 300 W
Rx Band Rejection 80 dB
Total Group Delay, maximum 100 ns
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.4 dB
Return Loss, minimum 18 dB

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Weight, without mounting hardware 4.3 kg | 9.48 lb
Click on image to enlarge.
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category