Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Rack Extender, 4 in
Product Type | Rack extender |
Application | Power distribution unit |
Rack Type | EIA 19 in | EIA 23 in |
Rack Units | 1 |
Height | 44 mm | 1.732 in |
Width | 114 mm | 4.488 in |
Dimensional Standards | EIA-310 |
Material Type | Aluminum |
Included | Mounting hardware |
Product Type | Rack extender |
Application | Power distribution unit |
Rack Type | EIA 19 in | EIA 23 in |
Rack Units | 1 |
Height | 44 mm | 1.732 in |
Width | 114 mm | 4.488 in |
Dimensional Standards | EIA-310 |
Material Type | Aluminum |
Included | Mounting hardware |