Warning Icon
This product was discontinued on: December 1, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

CBC819-MNT-OD

Trapeze Mounting Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Mounting kit

General Specifications

Application Diplexer | Triplexer

Dimensions

Height 940 mm | 37.008 in
Width 610 mm | 24.016 in

Material Specifications

Material Type Aluminum | Galvanized steel | Stainless steel

Packaging and Weights

Included Diplexer adapter kits (9) | Mounting kit
Weight, net 7 kg | 15.432 lb

Product Classification

Product Type Mounting kit

General Specifications

Application Diplexer | Triplexer

Dimensions

Height 940 mm | 37.008 in
Width 610 mm | 24.016 in

Material Specifications

Material Type Aluminum | Galvanized steel | Stainless steel

Packaging and Weights

Included Diplexer adapter kits (9) | Mounting kit
Weight, net 7 kg | 15.432 lb
Other Ways to Browse