Warning Icon
This product was discontinued on: July 31, 2021

For other alternatives, please contact us for more information.

1 Replacement products available
  • S-2-TCPUSEW-H-NI6
    Multiband Two-way Low PIM Reactive High Power Splitter, 340–3800 MHz (Additional mounting bracket PN:42396A-17 sold separately)

S-2-TCPUSE-H-NI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Multiband Two-way Low PIM Reactive High Power Splitter, 340–2700 MHz (Additional mounting bracket PN:42396A-17 sold separately)

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 25 mm | 0.984 in
Width 61 mm | 2.402 in
Length 163 mm | 6.417 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.25 dB @ 380–2700 MHz | 0.3 dB @ 340–380 MHz
Average Power, maximum 300 W
Impedance 50 ohm
Operating Frequency Band 340 – 2700 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 3 dB
VSWR at Frequency Band 1.2:1 @ 380–2700 MHz | 1.3:1 @ 340–380 MHz

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 45 mm | 1.772 in
Width, packed 98 mm | 3.858 in
Length, packed 180 mm | 7.087 in
Weight, gross 0.32 kg | 0.705 lb
Weight, net 0.3 kg | 0.661 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 25 mm | 0.984 in
Width 61 mm | 2.402 in
Length 163 mm | 6.417 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.25 dB @ 380–2700 MHz | 0.3 dB @ 340–380 MHz
Average Power, maximum 300 W
Impedance 50 ohm
Operating Frequency Band 340 – 2700 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 3 dB
VSWR at Frequency Band 1.2:1 @ 380–2700 MHz | 1.3:1 @ 340–380 MHz

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 45 mm | 1.772 in
Width, packed 98 mm | 3.858 in
Length, packed 180 mm | 7.087 in
Weight, gross 0.32 kg | 0.705 lb
Weight, net 0.3 kg | 0.661 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification