Warning Icon
This product was discontinued on: December 7, 2018

For other alternatives, please contact us for more information.

1 Replacement products available

T-30-DMI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Low PIM Termination 30 W Load, 555-2700 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 7-16 DIN Male
Outer Contact Plating Trimetal

Dimensions

Length 170.5 mm | 6.713 in
Diameter, maximum 54 mm | 2.126 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 19 dB
Average Power, maximum 30 W
Impedance 50 ohm
Operating Frequency Band 555 – 2700 MHz
VSWR 1.25

Derating Curve

Click on image to enlarge.

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 65 mm | 2.559 in
Width, packed 85 mm | 3.346 in
Length, packed 200 mm | 7.874 in
Weight, gross 0.9 kg | 1.984 lb
Weight, net 0.82 kg | 1.808 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 7-16 DIN Male
Outer Contact Plating Trimetal

Dimensions

Length 170.5 mm | 6.713 in
Diameter, maximum 54 mm | 2.126 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 19 dB
Average Power, maximum 30 W
Impedance 50 ohm
Operating Frequency Band 555 – 2700 MHz
VSWR 1.25

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 65 mm | 2.559 in
Width, packed 85 mm | 3.346 in
Length, packed 200 mm | 7.874 in
Weight, gross 0.9 kg | 1.984 lb
Weight, net 0.82 kg | 1.808 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification