Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

A12698-000 | OCC1A-1200-NNASGAC

  • Available in:
  • North America
OCC1A Wideband Splitter, singlemode, 1x2, 50/50 ratio, 2.0 mm cable, heavy duty housing
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Product Type Splitter component
Product Series OCC1A

General Specifications

Device Type Component, tubular
Functionality Splitting
Technology Type Fused biconic tapered
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 1 x 2 splitter
Interface, Input Stub tail
Interface, Output Stub tail
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Pigtail length, input 2.5 m | 8.202 ft
Pigtail length, output 2.5 m | 8.202 ft
Pigtail Diameter 2 mm | 0.079 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Splitter component
Product Series OCC1A

General Specifications

Device Type Component, tubular
Functionality Splitting
Technology Type Fused biconic tapered
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 1 x 2 splitter
Interface, Input Stub tail
Interface, Output Stub tail
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Pigtail length, input 2.5 m | 8.202 ft
Pigtail length, output 2.5 m | 8.202 ft
Pigtail Diameter 2 mm | 0.079 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse