Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

A62305-000 | OCC1O-10400-NNNQNQA

  • Available in:
  • North America
OCC1O Wideband Splitter, low loss planar, singlemode, 1x4, symmetrical ratio, 0,250 mm cable, light duty housing
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Product Type Splitter component
Product Series OCC1O

General Specifications

Device Type Component, rectangular
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 1 x 4 splitter
Interface, Input Stub tail
Interface, Output Stub tail
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Pigtail length, input 2.5 m | 8.202 ft
Pigtail length, output 2.5 m | 8.202 ft
Pigtail Diameter 0.25 mm | 0.01 in

Environmental Specifications

Qualification Standards Telcordia GR-1221-CORE | Telcordia GR-1209-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Splitter component
Product Series OCC1O

General Specifications

Device Type Component, rectangular
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 1 x 4 splitter
Interface, Input Stub tail
Interface, Output Stub tail
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Pigtail length, input 2.5 m | 8.202 ft
Pigtail length, output 2.5 m | 8.202 ft
Pigtail Diameter 0.25 mm | 0.01 in

Environmental Specifications

Qualification Standards Telcordia GR-1221-CORE | Telcordia GR-1209-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse