Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

A67421-000 | OCC1A-1240-S2ASGAC

  • Available in:
  • North America
OCC1A Wideband Splitter, singlemode, 1x2, 60/40 ratio, SC/APC, 2.0 mm cable, heavy duty housing
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Product Type Splitter component
Product Series OCC1A

General Specifications

Device Type Component, tubular
Functionality Splitting
Technology Type Fused biconic tapered
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 1 x 2 splitter
Interface Feature, Input APC
Interface Feature, Output APC
Interface, Input SC
Interface, Output SC
Split Ratio 60/40
Splitter, quantity 1

Dimensions

Pigtail length, input 1.5 m | 4.921 ft
Pigtail length, output 1.5 m | 4.921 ft
Pigtail Diameter 2 mm | 0.079 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Splitter component
Product Series OCC1A

General Specifications

Device Type Component, tubular
Functionality Splitting
Technology Type Fused biconic tapered
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 1 x 2 splitter
Interface Feature, Input APC
Interface Feature, Output APC
Interface, Input SC
Interface, Output SC
Split Ratio 60/40
Splitter, quantity 1

Dimensions

Pigtail length, input 1.5 m | 4.921 ft
Pigtail length, output 1.5 m | 4.921 ft
Pigtail Diameter 2 mm | 0.079 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty

Other Ways to Browse