Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

322257-000 | OCC1D-B-524-NNSEN-2T

  • Available in:
  • Latin America
  • Australia/New Zealand
  • Asia
  • EMEA
  • North America
OCC1D compact DWDM, 8 channels + upgrade port, single demux, 1535.82 nm starting wavelength, 0.9 mm cable, ruggedized housing
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | Australia/New Zealand | Asia | EMEA | North America
Product Type DWDM component
Product Series OCC1D

General Specifications

Device Type Component, rectangular
Functionality Demultiplexing
Technology Type Thin film filter (TFF)
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 8-channel DWDM
Interface, Input Stub tail
Interface, Output Stub tail
Multiplexers, quantity 1
Port Type, optional Upgrade port

Dimensions

Height 9.14 mm | 0.36 in
Width 60.96 mm | 2.4 in
Pigtail length, input 1 m | 3.281 ft
Pigtail length, output 1 m | 3.281 ft
Depth 3.97 mm | 0.156 in
Pigtail Diameter 0.9 mm | 0.035 in

Optical Specifications

Channel Spacing 100 GHz
Starting Wavelength 1535.82 nm

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | Australia/New Zealand | Asia | EMEA | North America
Product Type DWDM component
Product Series OCC1D

General Specifications

Device Type Component, rectangular
Functionality Demultiplexing
Technology Type Thin film filter (TFF)
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 8-channel DWDM
Interface, Input Stub tail
Interface, Output Stub tail
Multiplexers, quantity 1
Port Type, optional Upgrade port

Dimensions

Height 9.14 mm | 0.36 in
Width 60.96 mm | 2.4 in
Pigtail length, input 1 m | 3.281 ft
Pigtail length, output 1 m | 3.281 ft
Depth 3.97 mm | 0.156 in
Pigtail Diameter 0.9 mm | 0.035 in

Optical Specifications

Channel Spacing 100 GHz
Starting Wavelength 1535.82 nm

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse