Warning Icon
This product was discontinued on: May 31, 2011

For other alternatives, please contact us for more information.

0 Replacement products available

250057-85B

Round Base, 85 mm stand-off with 3mm wall, for RCT RADIAX® Radiating cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Base
Product Brand RADIAX®
Ordering Note CommScope® non-standard product

General Specifications

Adapter Type Stand-off adapter
Color Black

Dimensions

Height 85.09 mm | 3.35 in
Width 59.944 mm | 2.36 in
Length 0.061 m | 0.2 ft

Material Specifications

Material Type Polyamide PA6

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Flammability Test Method UL 94 V-0
Toxicity Index Test Method IEC 60754-2
UV Resistance, minimum with no degradation ≥500 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 19.5 cm | 7.677 in
Width, packed 13.5 cm | 5.315 in
Length, packed 30.5 cm | 12.008 in
Packaging quantity 50
Weight, gross 2.19 kg | 4.828 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Base
Product Brand RADIAX®
Ordering Note CommScope® non-standard product

General Specifications

Adapter Type Stand-off adapter
Color Black

Dimensions

Height 85.09 mm | 3.35 in
Width 59.944 mm | 2.36 in
Length 0.061 m | 0.2 ft

Material Specifications

Material Type Polyamide PA6

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Flammability Test Method UL 94 V-0
Toxicity Index Test Method IEC 60754-2
UV Resistance, minimum with no degradation ≥500 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 19.5 cm | 7.677 in
Width, packed 13.5 cm | 5.315 in
Length, packed 30.5 cm | 12.008 in
Packaging quantity 50
Weight, gross 2.19 kg | 4.828 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category