Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

1 Replacement products available

252026-10KT

Angle Adapter, miniature, M8 tapped hole
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Adapter
Ordering Note CommScope® non-standard product

General Specifications

Adapter Type Angle adapter
Mounting M8 tapped hole

Dimensions

Inside Width 16.002 mm | 0.63 in
Outside Width 25.4 mm | 1 in
Inside Length 12.7 mm | 0.5 in
Outside Length 29.972 mm | 1.18 in
Material Thickness 14.224 mm | 0.56 in

Material Specifications

Material Type Corrosion proof coated metal

Mechanical Specifications

Installation Torque, maximum 17.626 N-m | 13 ft lb
Installation Torque, minimum 14.914 N-m | 11 ft lb
Maximum Loading Triple stack, 1/2 in cable

Packaging and Weights

Height, packed 11.3 cm | 4.449 in
Width, packed 10 cm | 3.937 in
Length, packed 6 cm | 2.362 in
Packaging quantity 10
Weight, gross 0.85 kg | 1.874 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Adapter
Ordering Note CommScope® non-standard product

General Specifications

Adapter Type Angle adapter
Mounting M8 tapped hole

Dimensions

Inside Width 16.002 mm | 0.63 in
Outside Width 25.4 mm | 1 in
Inside Length 12.7 mm | 0.5 in
Outside Length 29.972 mm | 1.18 in
Material Thickness 14.224 mm | 0.56 in

Material Specifications

Material Type Corrosion proof coated metal

Mechanical Specifications

Installation Torque, maximum 17.626 N-m | 13 ft lb
Installation Torque, minimum 14.914 N-m | 11 ft lb
Maximum Loading Triple stack, 1/2 in cable

Packaging and Weights

Height, packed 11.3 cm | 4.449 in
Width, packed 10 cm | 3.937 in
Length, packed 6 cm | 2.362 in
Packaging quantity 10
Weight, gross 0.85 kg | 1.874 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category