Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • TTS3-34
    Three-way Stand-off Adapter for 3–4 in round members

30848-1

Stand-off Adapter with clamp, 1 in, for 3–4 in round members
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Adapter
Ordering Note CommScope® non-standard product

General Specifications

Adapter Type Stand-off adapter
Mounting 3/8 in tapped hole

Dimensions

Inside Width 44.45 mm | 1.75 in
Outside Width 57.15 mm | 2.25 in
Inside Length 60.452 mm | 2.38 in
Outside Length 38.1 mm | 1.5 in
Material Thickness 2.667 mm | 0.105 in

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Installation Torque, maximum 17.626 N-m | 13 ft lb
Installation Torque, minimum 14.914 N-m | 11 ft lb
Maximum Loading Double stack, 1-5/8 in cable

Packaging and Weights

Height, packed 24 cm | 9.449 in
Width, packed 14 cm | 5.512 in
Length, packed 14 cm | 5.512 in
Included Clamp
Packaging quantity 10
Weight, gross 2.19 kg | 4.828 lb

Product Classification

Product Type Adapter
Ordering Note CommScope® non-standard product

General Specifications

Adapter Type Stand-off adapter
Mounting 3/8 in tapped hole

Dimensions

Inside Width 44.45 mm | 1.75 in
Outside Width 57.15 mm | 2.25 in
Inside Length 60.452 mm | 2.38 in
Outside Length 38.1 mm | 1.5 in
Material Thickness 2.667 mm | 0.105 in

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Installation Torque, maximum 17.626 N-m | 13 ft lb
Installation Torque, minimum 14.914 N-m | 11 ft lb
Maximum Loading Double stack, 1-5/8 in cable

Packaging and Weights

Height, packed 24 cm | 9.449 in
Width, packed 14 cm | 5.512 in
Length, packed 14 cm | 5.512 in
Included Clamp
Packaging quantity 10
Weight, gross 2.19 kg | 4.828 lb
Other Ways to Browse

Browse by Category

Browse by Category