Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • TTS3-34
    Three-way Stand-off Adapter for 3–4 in round members

41108A-1

Stand-off Adapter with clamp, 2.5 in, for 3–4 in round members
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Adapter
Ordering Note CommScope® non-standard product

General Specifications

Adapter Type Stand-off adapter
Mounting 3/8 in tapped hole

Dimensions

Inside Width 44.45 mm | 1.75 in
Outside Width 50.8 mm | 2 in
Inside Length 60.452 mm | 2.38 in
Outside Length 87.376 mm | 3.44 in
Material Thickness 2.667 mm | 0.105 in

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Installation Torque, maximum 17.626 N-m | 13 ft lb
Installation Torque, minimum 14.914 N-m | 11 ft lb
Maximum Loading Double stack, 1-5/8 in cable

Packaging and Weights

Height, packed 24 cm | 9.449 in
Width, packed 14 cm | 5.512 in
Length, packed 14 cm | 5.512 in
Included Clamp
Packaging quantity 10
Weight, gross 3.1 kg | 6.834 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Adapter
Ordering Note CommScope® non-standard product

General Specifications

Adapter Type Stand-off adapter
Mounting 3/8 in tapped hole

Dimensions

Inside Width 44.45 mm | 1.75 in
Outside Width 50.8 mm | 2 in
Inside Length 60.452 mm | 2.38 in
Outside Length 87.376 mm | 3.44 in
Material Thickness 2.667 mm | 0.105 in

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Installation Torque, maximum 17.626 N-m | 13 ft lb
Installation Torque, minimum 14.914 N-m | 11 ft lb
Maximum Loading Double stack, 1-5/8 in cable

Packaging and Weights

Height, packed 24 cm | 9.449 in
Width, packed 14 cm | 5.512 in
Length, packed 14 cm | 5.512 in
Included Clamp
Packaging quantity 10
Weight, gross 3.1 kg | 6.834 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category