Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
For other alternatives, please contact us for more information.
HELIAX® FiberFeed®, Low Inductance Boot Kit
Product Type | Boot assembly |
Product Brand | FiberFeed® | HELIAX® |
Color | Black |
Inside Width | 12.954 mm | 0.51 in |
Length | 0.064 m | 0.21 ft |
Material Type | Thermoplastic elastomer (TPE) |
Packaging quantity | 12 |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | Boot assembly |
Product Brand | FiberFeed® | HELIAX® |
Color | Black |
Inside Width | 12.954 mm | 0.51 in |
Length | 0.064 m | 0.21 ft |
Material Type | Thermoplastic elastomer (TPE) |
Packaging quantity | 12 |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |