Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • STS3-12
    Three-way Snap-in Stand-off Adapter for 1–2 in round members

STS-12

Snap-In Tower Adapter with clamp for 1–2 in round members
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Adapter
Ordering Note CommScope® non-standard product

General Specifications

Adapter Type Stand-off adapter
Mounting 3/4 in through hole

Dimensions

Material Thickness 2.667 mm | 0.105 in

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Installation Torque, maximum 20.337 N-m | 15 ft lb
Installation Torque, minimum 14.914 N-m | 11 ft lb
Maximum Loading Double stack, 1-5/8 in cable

Packaging and Weights

Height, packed 25 cm | 9.843 in
Width, packed 14 cm | 5.512 in
Length, packed 12 cm | 4.724 in
Included Clamp
Packaging quantity 10
Weight, gross 1.7 kg | 3.748 lb

Product Classification

Product Type Adapter
Ordering Note CommScope® non-standard product

General Specifications

Adapter Type Stand-off adapter
Mounting 3/4 in through hole

Dimensions

Material Thickness 2.667 mm | 0.105 in

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Installation Torque, maximum 20.337 N-m | 15 ft lb
Installation Torque, minimum 14.914 N-m | 11 ft lb
Maximum Loading Double stack, 1-5/8 in cable

Packaging and Weights

Height, packed 25 cm | 9.843 in
Width, packed 14 cm | 5.512 in
Length, packed 12 cm | 4.724 in
Included Clamp
Packaging quantity 10
Weight, gross 1.7 kg | 3.748 lb
Other Ways to Browse

Browse by Category

Browse by Category