Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Snap-In Tower Adapter with clamp for 3–4 in round members
Product Type | Adapter |
Ordering Note | CommScope® non-standard product |
Adapter Type | Stand-off adapter |
Mounting | 3/4 in through hole |
Material Thickness | 2.667 mm | 0.105 in |
Material Type | Stainless steel |
Installation Torque, maximum | 20.337 N-m | 15 ft lb |
Installation Torque, minimum | 14.914 N-m | 11 ft lb |
Maximum Loading | Double stack, 1-5/8 in cable |
Height, packed | 25 cm | 9.843 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 12 cm | 4.724 in |
Included | Clamp |
Packaging quantity | 10 |
Weight, gross | 2 kg | 4.409 lb |
Product Type | Adapter |
Ordering Note | CommScope® non-standard product |
Adapter Type | Stand-off adapter |
Mounting | 3/4 in through hole |
Material Thickness | 2.667 mm | 0.105 in |
Material Type | Stainless steel |
Installation Torque, maximum | 20.337 N-m | 15 ft lb |
Installation Torque, minimum | 14.914 N-m | 11 ft lb |
Maximum Loading | Double stack, 1-5/8 in cable |
Height, packed | 25 cm | 9.843 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 12 cm | 4.724 in |
Included | Clamp |
Packaging quantity | 10 |
Weight, gross | 2 kg | 4.409 lb |