Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

209800-15B

Self-locking Hanger for 1/2 in RCT4 RADIAX® Radiating cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hanger kit

General Specifications

Cables per Hanger 1
Color Black
Hanger Type Self locking hanger

Dimensions

Height 32.004 mm | 1.26 in
Maximum Stack Height 2
Width 17.018 mm | 0.67 in
Length 20.574 mm | 0.81 in
Compatible Diameter, maximum 16.789 mm | 0.661 in
Compatible Diameter, minimum 14.3 mm | 0.563 in
Nominal Size 1/2 in

Material Specifications

Material Type Polyamide PA12

Mechanical Specifications

Maximum Load 650 N | 146.126 lbf

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Flammability Test Method UL 94-HB
Toxicity Index Test Method IEC 60754-2
UV Resistance, minimum with no degradation ≥500 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 10 cm | 3.937 in
Width, packed 11.5 cm | 4.528 in
Length, packed 18 cm | 7.087 in
Packaging quantity 100
Weight, gross 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hanger kit

General Specifications

Cables per Hanger 1
Color Black
Hanger Type Self locking hanger

Dimensions

Height 32.004 mm | 1.26 in
Maximum Stack Height 2
Width 17.018 mm | 0.67 in
Length 20.574 mm | 0.81 in
Compatible Diameter, maximum 16.789 mm | 0.661 in
Compatible Diameter, minimum 14.3 mm | 0.563 in
Nominal Size 1/2 in

Material Specifications

Material Type Polyamide PA12

Mechanical Specifications

Maximum Load 650 N | 146.126 lbf

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Flammability Test Method UL 94-HB
Toxicity Index Test Method IEC 60754-2
UV Resistance, minimum with no degradation ≥500 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 10 cm | 3.937 in
Width, packed 11.5 cm | 4.528 in
Length, packed 18 cm | 7.087 in
Packaging quantity 100
Weight, gross 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category