Warning Icon
This product was discontinued on: September 16, 2015

For other alternatives, please contact us for more information.

1 Replacement products available
  • SSH-114
    SnapStak® Hanger for 1-1/4 in coaxial cable

252116

Universal Snap-in Hanger for 1-1/4 in corrugated, smoothwall, and braided coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Hanger kit
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 1
Color Silver
Hanger Type Snap-in hanger
Mounting 3/4 in drilled cable ladder

Dimensions

Height 40.894 mm | 1.61 in
Width 38.862 mm | 1.53 in
Length 86.106 mm | 3.39 in
Compatible Diameter, maximum 43.18 mm | 1.7 in
Compatible Diameter, minimum 37.592 mm | 1.48 in
Nominal Size 1-1/4 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 17 cm | 6.693 in
Width, packed 13 cm | 5.118 in
Length, packed 10 cm | 3.937 in
Packaging quantity 10
Weight, gross 0.72 kg | 1.587 lb

Product Classification

Product Type Hanger kit
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 1
Color Silver
Hanger Type Snap-in hanger
Mounting 3/4 in drilled cable ladder

Dimensions

Height 40.894 mm | 1.61 in
Width 38.862 mm | 1.53 in
Length 86.106 mm | 3.39 in
Compatible Diameter, maximum 43.18 mm | 1.7 in
Compatible Diameter, minimum 37.592 mm | 1.48 in
Nominal Size 1-1/4 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 17 cm | 6.693 in
Width, packed 13 cm | 5.118 in
Length, packed 10 cm | 3.937 in
Packaging quantity 10
Weight, gross 0.72 kg | 1.587 lb
Other Ways to Browse

Browse by Category

Browse by Category