Warning Icon
This product was discontinued on: October 1, 2013

For other alternatives, please contact us for more information.

1 Replacement products available
  • 42396A-4
    Butterfly Hanger for 2-1/4 in coaxial cable and elliptical waveguide 37

252124

Butterfly Hanger for 2-1/4 in corrugated coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Hanger kit
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 1
Color Silver
Hanger Type Standard butterfly hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 82.042 mm | 3.23 in
Width 38.1 mm | 1.5 in
Length 109.982 mm | 4.33 in
Compatible Diameter, maximum 59.944 mm | 2.36 in
Compatible Diameter, minimum 58.166 mm | 2.29 in
Nominal Size 2-1/4 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 33 cm | 12.992 in
Width, packed 22 cm | 8.661 in
Length, packed 6 cm | 2.362 in
Packaging quantity 10
Weight, gross 0.74 kg | 1.631 lb

Product Classification

Product Type Hanger kit
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 1
Color Silver
Hanger Type Standard butterfly hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 82.042 mm | 3.23 in
Width 38.1 mm | 1.5 in
Length 109.982 mm | 4.33 in
Compatible Diameter, maximum 59.944 mm | 2.36 in
Compatible Diameter, minimum 58.166 mm | 2.29 in
Nominal Size 2-1/4 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 33 cm | 12.992 in
Width, packed 22 cm | 8.661 in
Length, packed 6 cm | 2.362 in
Packaging quantity 10
Weight, gross 0.74 kg | 1.631 lb
Other Ways to Browse

Browse by Category

Browse by Category