Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

42396A-15

Butterfly Hanger for elliptical waveguide 34
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hanger kit
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Elliptical waveguide
Cables per Hanger 1
Color Silver
Hanger Type Standard butterfly hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 1.65 in | 41.91 mm
Width 1.5 in | 38.1 mm
Length 2.5 in | 63.5 mm
Compatible Diameter, maximum 1.83 in | 46.482 mm
Compatible Diameter, minimum 1.68 in | 42.672 mm
Waveguide Size WR229 | WG11 | R40

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 26 cm | 10.236 in
Width, packed 8.9 cm | 3.504 in
Length, packed 8.9 cm | 3.504 in
Packaging quantity 10
Weight, gross 0.76 kg | 1.676 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hanger kit
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Elliptical waveguide
Cables per Hanger 1
Color Silver
Hanger Type Standard butterfly hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 1.65 in | 41.91 mm
Width 1.5 in | 38.1 mm
Length 2.5 in | 63.5 mm
Compatible Diameter, maximum 1.83 in | 46.482 mm
Compatible Diameter, minimum 1.68 in | 42.672 mm
Waveguide Size WR229 | WG11 | R40

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 26 cm | 10.236 in
Width, packed 8.9 cm | 3.504 in
Length, packed 8.9 cm | 3.504 in
Packaging quantity 10
Weight, gross 0.76 kg | 1.676 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category