Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

780-DHK-3

Double Hanger Kit for 7/8 in coaxial cable, double stack; includes hardware and angle adapter
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Hanger kit
Product Brand ValuSite™
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 2
Color Black
Hanger Type Composite clamp
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 101.6 mm | 4 in
Maximum Stack Height 1
Width 26.162 mm | 1.03 in
Length 60.198 mm | 2.37 in
Compatible Diameter, maximum 28.194 mm | 1.11 in
Compatible Diameter, minimum 26.67 mm | 1.05 in
Nominal Size 7/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Engineered plastic

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 15 cm | 5.906 in
Width, packed 15 cm | 5.906 in
Length, packed 3 cm | 1.181 in
Included Angle adapter | Hardware
Packaging quantity 1
Weight, gross 0.45 kg | 0.992 lb

Product Classification

Product Type Hanger kit
Product Brand ValuSite™
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 2
Color Black
Hanger Type Composite clamp
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 101.6 mm | 4 in
Maximum Stack Height 1
Width 26.162 mm | 1.03 in
Length 60.198 mm | 2.37 in
Compatible Diameter, maximum 28.194 mm | 1.11 in
Compatible Diameter, minimum 26.67 mm | 1.05 in
Nominal Size 7/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Engineered plastic

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 15 cm | 5.906 in
Width, packed 15 cm | 5.906 in
Length, packed 3 cm | 1.181 in
Included Angle adapter | Hardware
Packaging quantity 1
Weight, gross 0.45 kg | 0.992 lb
Other Ways to Browse

Browse by Category

Browse by Category