Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

BHS-158

Single Block Hanger for 1-5/8 in coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hanger kit
Ordering Note CommScope® standard product in the United States and Canada

General Specifications

Cables per Hanger 1
Color Black
Hanger Type Single block hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 51.054 mm | 2.01 in
Maximum Stack Height 3
Width 71.12 mm | 2.8 in
Length 81.026 mm | 3.19 in
Compatible Diameter, maximum 51.054 mm | 2.01 in
Compatible Diameter, minimum 49.53 mm | 1.95 in
Nominal Size 1-5/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type 30% glass filled polypropylene (PP)

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 5.1 cm | 2.008 in
Width, packed 25.4 cm | 10 in
Length, packed 25.4 cm | 10 in
Packaging quantity 10
Weight, gross 1.02 kg | 2.249 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hanger kit
Ordering Note CommScope® standard product in the United States and Canada

General Specifications

Cables per Hanger 1
Color Black
Hanger Type Single block hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 51.054 mm | 2.01 in
Maximum Stack Height 3
Width 71.12 mm | 2.8 in
Length 81.026 mm | 3.19 in
Compatible Diameter, maximum 51.054 mm | 2.01 in
Compatible Diameter, minimum 49.53 mm | 1.95 in
Nominal Size 1-5/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type 30% glass filled polypropylene (PP)

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 5.1 cm | 2.008 in
Width, packed 25.4 cm | 10 in
Length, packed 25.4 cm | 10 in
Packaging quantity 10
Weight, gross 1.02 kg | 2.249 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category