Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CH-1-14-85M-KT-25

Metal Hanger Kit for 1-1/4 in RADIAX® Radiating cable, Standoff included
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hanger kit
Product Brand RADIAX®
Ordering Note CommScope® non-standard product

General Specifications

Accessories Hangers
Cable Type Smoothwall
Cables per Hanger 1
Color Silver
Hanger Type Hanger kits

Dimensions

Maximum Stack Height 1
Nominal Size 1-1/4 in
Hanger Spacing, maximum 32.8 ft | 9.997 m

Material Specifications

Material Type Stainless steel

Environmental Specifications

Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)

Packaging and Weights

Height, packed 17 cm | 6.693 in
Width, packed 23 cm | 9.055 in
Length, packed 37.5 cm | 14.764 in
Packaging quantity 25
Weight, gross 4.1 kg | 9.039 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hanger kit
Product Brand RADIAX®
Ordering Note CommScope® non-standard product

General Specifications

Accessories Hangers
Cable Type Smoothwall
Cables per Hanger 1
Color Silver
Hanger Type Hanger kits

Dimensions

Maximum Stack Height 1
Nominal Size 1-1/4 in
Hanger Spacing, maximum 32.8 ft | 9.997 m

Material Specifications

Material Type Stainless steel

Environmental Specifications

Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)

Packaging and Weights

Height, packed 17 cm | 6.693 in
Width, packed 23 cm | 9.055 in
Length, packed 37.5 cm | 14.764 in
Packaging quantity 25
Weight, gross 4.1 kg | 9.039 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category