Warning Icon
This product was discontinued on: January 1, 2009

For other alternatives, please contact us for more information.

0 Replacement products available

CH-1-58-85B-KT-100

Self Locking Hanger Kit for 1-5/8 in RADIAX® Radiating cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Hanger kit
Product Brand RADIAX®

General Specifications

Accessories Hangers
Cable Type Smoothwall
Cables per Hanger 1
Color Black
Hanger Type Hanger kits

Dimensions

Maximum Stack Height 1
Nominal Size 1-5/8 in
Hanger Spacing, maximum 1.311 m | 4.3 ft

Packaging and Weights

Height, packed 42 cm | 16.535 in
Width, packed 42 cm | 16.535 in
Length, packed 32 cm | 12.598 in
Packaging quantity 100
Weight, gross 8.4 kg | 18.519 lb

Product Classification

Product Type Hanger kit
Product Brand RADIAX®

General Specifications

Accessories Hangers
Cable Type Smoothwall
Cables per Hanger 1
Color Black
Hanger Type Hanger kits

Dimensions

Maximum Stack Height 1
Nominal Size 1-5/8 in
Hanger Spacing, maximum 1.311 m | 4.3 ft

Packaging and Weights

Height, packed 42 cm | 16.535 in
Width, packed 42 cm | 16.535 in
Length, packed 32 cm | 12.598 in
Packaging quantity 100
Weight, gross 8.4 kg | 18.519 lb
Other Ways to Browse

Browse by Category

Browse by Category