Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Metal Hanger Kit for 1-5/8 in RADIAX® Radiating cable
Product Type | Hanger kit |
Product Brand | RADIAX® |
Accessories | Hangers |
Cable Type | Smoothwall |
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Hanger kits |
Maximum Stack Height | 1 |
Nominal Size | 1-5/8 in |
Hanger Spacing, maximum | 9.997 m | 32.8 ft |
Material Type | Stainless steel |
Height, packed | 20 cm | 7.874 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 30 cm | 11.811 in |
Packaging quantity | 25 |
Weight, gross | 2.5 kg | 5.512 lb |
Product Type | Hanger kit |
Product Brand | RADIAX® |
Accessories | Hangers |
Cable Type | Smoothwall |
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Hanger kits |
Maximum Stack Height | 1 |
Nominal Size | 1-5/8 in |
Hanger Spacing, maximum | 9.997 m | 32.8 ft |
Material Type | Stainless steel |
Height, packed | 20 cm | 7.874 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 30 cm | 11.811 in |
Packaging quantity | 25 |
Weight, gross | 2.5 kg | 5.512 lb |