Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Double Hanger Kit for 1-1/4 in coaxial cable, single stack; includes hardware and angle adapter
Product Type | Hanger kit |
Product Brand | ValuSite™ |
Ordering Note | CommScope® non-standard product |
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | M8 hardware |
Height | 61.468 mm | 2.42 in |
Maximum Stack Height | 1 |
Width | 25.908 mm | 1.02 in |
Length | 120.396 mm | 4.74 in |
Compatible Diameter, maximum | 40.132 mm | 1.58 in |
Compatible Diameter, minimum | 38.1 mm | 1.5 in |
Nominal Size | 1-1/4 in |
Return Loss Effect | 0.1 dB |
DTF Effect | 0.1 dB |
Material Type | Engineered plastic | Stainless steel |
Vibration Survival | ≥4 hours at resonant frequency |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Height, packed | 31.8 cm | 12.52 in |
Width, packed | 31.8 cm | 12.52 in |
Length, packed | 7.6 cm | 2.992 in |
Included | Angle adapter | Hardware |
Packaging quantity | 1 |
Weight, gross | 0.45 kg | 0.992 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | Hanger kit |
Product Brand | ValuSite™ |
Ordering Note | CommScope® non-standard product |
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | M8 hardware |
Height | 61.468 mm | 2.42 in |
Maximum Stack Height | 1 |
Width | 25.908 mm | 1.02 in |
Length | 120.396 mm | 4.74 in |
Compatible Diameter, maximum | 40.132 mm | 1.58 in |
Compatible Diameter, minimum | 38.1 mm | 1.5 in |
Nominal Size | 1-1/4 in |
Return Loss Effect | 0.1 dB |
DTF Effect | 0.1 dB |
Material Type | Engineered plastic | Stainless steel |
Vibration Survival | ≥4 hours at resonant frequency |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Height, packed | 31.8 cm | 12.52 in |
Width, packed | 31.8 cm | 12.52 in |
Length, packed | 7.6 cm | 2.992 in |
Included | Angle adapter | Hardware |
Packaging quantity | 1 |
Weight, gross | 0.45 kg | 0.992 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |