Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

1 Replacement products available
  • DHK-158-6-P
    Double Hanger Kit for 1-5/8 in coaxial cable, triple stack; includes hardware and angle adapter

DHK-158-4-P

Double Hanger Kit for 1-5/8 in coaxial cable, double stack; includes hardware and angle adapter
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Hanger kit
Product Brand ValuSite™
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 4
Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Dimensions

Height 157.734 mm | 6.21 in
Maximum Stack Height 2
Width 25.908 mm | 1.02 in
Length 144.526 mm | 5.69 in
Compatible Diameter, maximum 50.8 mm | 2 in
Compatible Diameter, minimum 49.022 mm | 1.93 in
Nominal Size 1-5/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Engineered plastic | Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 38.1 cm | 15 in
Width, packed 38.1 cm | 15 in
Length, packed 7.6 cm | 2.992 in
Included Angle adapter | Hardware
Packaging quantity 1
Weight, gross 0.68 kg | 1.499 lb

Product Classification

Product Type Hanger kit
Product Brand ValuSite™
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 4
Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Dimensions

Height 157.734 mm | 6.21 in
Maximum Stack Height 2
Width 25.908 mm | 1.02 in
Length 144.526 mm | 5.69 in
Compatible Diameter, maximum 50.8 mm | 2 in
Compatible Diameter, minimum 49.022 mm | 1.93 in
Nominal Size 1-5/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Engineered plastic | Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 38.1 cm | 15 in
Width, packed 38.1 cm | 15 in
Length, packed 7.6 cm | 2.992 in
Included Angle adapter | Hardware
Packaging quantity 1
Weight, gross 0.68 kg | 1.499 lb
Other Ways to Browse

Browse by Category

Browse by Category