Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

1 Replacement products available
  • DHK-78-6-P
    Double Hanger Kit for 7/8 in coaxial cable, triple stack; includes hardware and angle adapter

DHK-78-4-10

Double Hanger Kit for 7/8 in coaxial cable, double stack; includes hardware and angle adapte kit of ten
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Hanger kit
Product Brand ValuSite™
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 4
Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Dimensions

Height 101.6 mm | 4 in
Maximum Stack Height 2
Width 26.162 mm | 1.03 in
Length 93.472 mm | 3.68 in
Compatible Diameter, maximum 28.194 mm | 1.11 in
Compatible Diameter, minimum 26.67 mm | 1.05 in
Nominal Size 7/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Corrosion proof coated metal | Engineered plastic

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 33.5 cm | 13.189 in
Width, packed 17 cm | 6.693 in
Length, packed 14.5 cm | 5.709 in
Included Angle adapter | Hardware
Packaging quantity 10
Weight, gross 0.57 kg | 1.257 lb

Product Classification

Product Type Hanger kit
Product Brand ValuSite™
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 4
Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Dimensions

Height 101.6 mm | 4 in
Maximum Stack Height 2
Width 26.162 mm | 1.03 in
Length 93.472 mm | 3.68 in
Compatible Diameter, maximum 28.194 mm | 1.11 in
Compatible Diameter, minimum 26.67 mm | 1.05 in
Nominal Size 7/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Corrosion proof coated metal | Engineered plastic

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 33.5 cm | 13.189 in
Width, packed 17 cm | 6.693 in
Length, packed 14.5 cm | 5.709 in
Included Angle adapter | Hardware
Packaging quantity 10
Weight, gross 0.57 kg | 1.257 lb
Other Ways to Browse

Browse by Category

Browse by Category