Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FA-064104-SIH

HELIAX® FiberFeed® Hanger Kit, 4 holes x 6.0 mm (FJ-2SM-series cables) and 4 holes x 10.1 mm (PWRT-212-S cables) grommet, 1 x SSH-158 Snap-in hanger
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
HELIAX® FiberFeed® Hanger Kit, 4 holes x 6.0 mm (FJ-2SM-series cables) and 4 holes x 10.1 mm (PWRT-212-S cables) grommet, 1 x SSH-158 Snap-in hanger (designed to organize multiple cables, not intended to support the weight of the cable for long vertical runs up a tower)
Specifications

Product Classification

Product Type Hanger kit
Product Brand FiberFeed® | HELIAX®

General Specifications

Cables per Hanger 8
Color Black | Silver
Hanger Type Hanger kits
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 56.134 mm | 2.21 in
Width 55.118 mm | 2.17 in
Nominal Size 1-5/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber

Packaging and Weights

Height, packed 26 cm | 10.236 in
Width, packed 9 cm | 3.543 in
Length, packed 9 cm | 3.543 in
Packaging quantity 10
Weight, gross 0.53 kg | 1.168 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hanger kit
Product Brand FiberFeed® | HELIAX®

General Specifications

Cables per Hanger 8
Color Black | Silver
Hanger Type Hanger kits
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 56.134 mm | 2.21 in
Width 55.118 mm | 2.17 in
Nominal Size 1-5/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber

Packaging and Weights

Height, packed 26 cm | 10.236 in
Width, packed 9 cm | 3.543 in
Length, packed 9 cm | 3.543 in
Packaging quantity 10
Weight, gross 0.53 kg | 1.168 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance