Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

HSR-1-58-Y

High Speed Hanger for 1-5/8 in RADIAX® Radiating Cable. Designed for 350km/h high speed railway tunnel applications.
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hanger kit
Product Brand RADIAX®

General Specifications

Cables per Hanger 1
Color Black
Hanger Type High speed hanger

Dimensions

Height 80.01 mm | 3.15 in
Maximum Stack Height 1
Width 45.974 mm | 1.81 in
Length 118.11 mm | 4.65 in
Compatible Diameter, maximum 50.495 mm | 1.988 in
Compatible Diameter, minimum 46.507 mm | 1.831 in
Nominal Size 1-5/8 in

Material Specifications

Material Type Polyamide PA66

Mechanical Specifications

Maximum Load 1700 N | 382.175 lbf

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Flammability Test Method UL 94 V-0
Toxicity Index Test Method IEC 60754-2
UV Resistance, minimum with no degradation ≥1000 hours

Packaging and Weights

Height, packed 28 cm | 11.024 in
Width, packed 22 cm | 8.661 in
Length, packed 42 cm | 16.535 in
Packaging quantity 50
Weight, gross 4.16 kg | 9.171 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hanger kit
Product Brand RADIAX®

General Specifications

Cables per Hanger 1
Color Black
Hanger Type High speed hanger

Dimensions

Height 80.01 mm | 3.15 in
Maximum Stack Height 1
Width 45.974 mm | 1.81 in
Length 118.11 mm | 4.65 in
Compatible Diameter, maximum 50.495 mm | 1.988 in
Compatible Diameter, minimum 46.507 mm | 1.831 in
Nominal Size 1-5/8 in

Material Specifications

Material Type Polyamide PA66

Mechanical Specifications

Maximum Load 1700 N | 382.175 lbf

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Flammability Test Method UL 94 V-0
Toxicity Index Test Method IEC 60754-2
UV Resistance, minimum with no degradation ≥1000 hours

Packaging and Weights

Height, packed 28 cm | 11.024 in
Width, packed 22 cm | 8.661 in
Length, packed 42 cm | 16.535 in
Packaging quantity 50
Weight, gross 4.16 kg | 9.171 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category