Warning Icon
This product was discontinued on: September 30, 2012

For other alternatives, please contact us for more information.

0 Replacement products available

R8CLAMP-UNV-2

KwikClamp™ Hanger for RG8 cable, double stack; includes hardware
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • KwikClamp™ Series hangers are available only from select Andrew factories and warehouses in Europe
Specifications

Product Classification

Product Type Hanger kit
Product Brand KwikClamp™
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 1
Color Black
Hanger Type KwikClamp™ hanger
Mounting Channel section 40 x 22 x 1.5 mm

Dimensions

Height 35.052 mm | 1.38 in
Maximum Stack Height 2
Width 14.986 mm | 0.59 in
Length 39.116 mm | 1.54 in
Compatible Diameter, maximum 11.989 mm | 0.472 in
Compatible Diameter, minimum 8.992 mm | 0.354 in
Nominal Size 3/8 in
Hanger Spacing, maximum 0.914 m | 3 ft

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Engineered plastic

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 17.5 cm | 6.89 in
Width, packed 21 cm | 8.268 in
Length, packed 2.5 cm | 0.984 in
Included Hardware
Packaging quantity 10
Weight, gross 0.78 kg | 1.72 lb

Product Classification

Product Type Hanger kit
Product Brand KwikClamp™
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 1
Color Black
Hanger Type KwikClamp™ hanger
Mounting Channel section 40 x 22 x 1.5 mm

Dimensions

Height 35.052 mm | 1.38 in
Maximum Stack Height 2
Width 14.986 mm | 0.59 in
Length 39.116 mm | 1.54 in
Compatible Diameter, maximum 11.989 mm | 0.472 in
Compatible Diameter, minimum 8.992 mm | 0.354 in
Nominal Size 3/8 in
Hanger Spacing, maximum 0.914 m | 3 ft

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Engineered plastic

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 17.5 cm | 6.89 in
Width, packed 21 cm | 8.268 in
Length, packed 2.5 cm | 0.984 in
Included Hardware
Packaging quantity 10
Weight, gross 0.78 kg | 1.72 lb
Other Ways to Browse

Browse by Category

Browse by Category